Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Si MOBO
Bill of material
SiMB0401
MODEL
Model
SiMB0401
SD
Shaft outside diameter
4 mm
L
Lead
1 mm
S
Stroke
30 mm
AG
Accuracy grade axial gap
C3-0
R
Resolution
1/25600 mm
RT
Reference thrust
30 N
MS
Motor size
20 mm
W
Weight
114 g
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031